Product discontinued since 31 Oct 2022.
No valid replacement parts have been specified. For questions, please contact the manufacturer.
{hansa_flex/hydraulics/1_line_engineering/1_1_pipe_24_din2353/1_1_9_accessories_banjo/1_1_9_1_seal_rings_with_elast/kds.prj},{NB=KDS 14-1.5 R 1/4},{DES=KDS 14-1.5 R 1/4},{G1=M 14 x 1.5},{G2=G 1/4\"},{D1=18.9},{D2=20},{D=14.3},{L1=3.0},{L2=1.6}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.